norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open. Material:Version:Door part, frame part and pin steel, untreated or electro zinc-plated.
Door part, frame part and pin bright stainless steel.
Locking sleeve black.
Note:For on-frame doors.
Hinges not visible.
Folded edge 16, 18 or 20 mm.
For right or left use.
Opening angle 115 or 120°.
Weld-on door part.

Form A: Hinge pin secured by sleeve.
Application:- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference:
1) Folded edge
2) Fastening type frame part: weld-on
3) Fastening type frame part: screw-on
4) Pin version: without slot
5) Pin version: with slot incl. DIN 6799 locking washer
6) Pin version: with slot incl. O-ring
7) Locking sleeve
8) Weld bead
9) Reinforced
10) Fastening with M5 countersunk screws
11) Notch in the door
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27878 Concealed hinges steel or stainless steel, folded edge up to 20 mm 307 kB

Drawings (total overview)

Concealed hinges steel or stainless steel, folded edge up to 20 mm
Concealed hinges steel or stainless steel, folded edge up to 20 mm

Concealed hinges steel or stainless steel, folded edge up to 20 mm, Form A

More information

Drawings

Concealed hinges steel or stainless steel, folded edge up to 20 mm, Form A

Item selection/filter

Order No.FormPin version

Pin materialFrame part fasteningFrame part materialFrame part surface finishMain
material
CADAcc.PriceOrder
27878-0111Apressed instainless steel 1.4305screw onsteelelectro zinc-platedsteel 0.00 €
Order No.BB1B2B3B4B5B6DD1HH1H2H3H4H5H6LL1L2L3SCADAcc.PriceOrder
27878-01111212,34165,3714M55,56071,8459,33613167,310,562451,5 0.00 €

Concealed hinges steel or stainless steel, folded edge up to 20 mm, Form B

More information

Drawings

Concealed hinges steel or stainless steel, folded edge up to 20 mm, Form B

Item selection/filter

Order No.FormProduct typePin version

Pin materialFrame part fasteningFrame part materialCADAcc.PriceOrder
27878-0222B-without slotsteelweldablesteel 0.00 €
27878-0223B-with slot incl. retaining washersteelweldablesteel 0.00 €
27878-0224B-with slot incl. O-ringsteelweldablesteel 0.00 €
27878-02221Bintensifiedwithout slotsteelweldablesteel 0.00 €
27878-02231Bintensifiedwith slot incl. retaining washersteelweldablesteel 0.00 €
27878-02241Bintensifiedwith slot incl. O-ringsteelweldablesteel 0.00 €
27878-0212B-without slotsteelscrew onsteel 0.00 €
27878-0213B-with slot incl. retaining washersteelscrew onsteel 0.00 €
27878-0214B-with slot incl. O-ringsteelscrew onsteel 0.00 €
27878-02121Bintensifiedwithout slotsteelscrew onsteel 0.00 €
27878-02131Bintensifiedwith slot incl. retaining washersteelscrew onsteel 0.00 €
27878-02141Bintensifiedwith slot incl. O-ringsteelscrew onsteel 0.00 €
27878-1222B-without slotStainless steel 1.4301weldableStainless steel 1.4301 0.00 €
27878-1223B-with slot incl. retaining washerStainless steel 1.4301weldableStainless steel 1.4301 0.00 €
27878-1224B-with slot incl. O-ringStainless steel 1.4301weldableStainless steel 1.4301 0.00 €
27878-1212B-without slotStainless steel 1.4301screw onStainless steel 1.4301 0.00 €
27878-1213B-with slot incl. retaining washerStainless steel 1.4301screw onStainless steel 1.4301 0.00 €
27878-1214B-with slot incl. O-ringStainless steel 1.4301screw onStainless steel 1.4301 0.00 €
27878-2214B-with slot incl. O-ringStainless steel 1.4401screw onStainless steel 1.4401 0.00 €
27878-2213B-with slot incl. retaining washerStainless steel 1.4401screw onStainless steel 1.4401 0.00 €
Order No.Frame part surface finishMain
material
B1B2B3B4DD1H1H2H3H4LL1SCADAcc.PriceOrder
27878-0222untreatedsteel17,54,618-5-75-603614,62,52 0.00 €
27878-0223untreatedsteel17,54,618-5-78-603614,62,52 0.00 €
27878-0224untreatedsteel17,54,618-5-78-603614,62,52 0.00 €
27878-02221untreatedsteel17,54,618-5-75-603614,62,52 0.00 €
27878-02231electro zinc-platedsteel17,54,618-5-78-603614,62,52 0.00 €
27878-02241electro zinc-platedsteel17,54,618-5-78-603614,62,52 0.00 €
27878-0212electro zinc-platedsteel17,54,618125M47520603614,62,52 0.00 €
27878-0213untreatedsteel17,54,618125M47820603614,62,52 0.00 €
27878-0214untreatedsteel17,54,618125M47820603614,62,52 0.00 €
27878-02121electro zinc-platedsteel17,54,618125M47520603614,62,52 0.00 €
27878-02131electro zinc-platedsteel17,54,618125M47820603614,62,52 0.00 €
27878-02141electro zinc-platedsteel17,54,618125M47820603614,62,52 0.00 €
27878-1222brightstainless steel A217,54,618-5-75-603614,62,52 0.00 €
27878-1223brightstainless steel A217,54,618-5-78-603614,62,52 0.00 €
27878-1224brightstainless steel A217,54,618-5-78-603614,62,52 0.00 €
27878-1212brightstainless steel A217,54,618125M47520603614,62,52 0.00 €
27878-1213brightstainless steel A217,54,618125M47820603614,62,52 0.00 €
27878-1214brightstainless steel A217,54,618125M47820603614,62,52 0.00 €
27878-2214brightstainless steel A417,54,618125M47820603614,62,52 0.00 €
27878-2213brightstainless steel A417,54,618125M47820603614,62,52 0.00 €

Concealed hinges steel or stainless steel, folded edge up to 20 mm, Form C

More information

Drawings

Concealed hinges steel or stainless steel, folded edge up to 20 mm, Form C

Item selection/filter

Order No.FormPin version

Pin materialFrame part fasteningFrame part materialCADAcc.PriceOrder
27878-0312Cwithout slotsteelscrew onsteel 0.00 €
27878-0313Cwith slot incl. retaining washersteelscrew onsteel 0.00 €
27878-0314Cwith slot incl. O-ringsteelscrew onsteel 0.00 €
27878-1312Cwithout slotStainless steel 1.4301screw onStainless steel 1.4301 0.00 €
27878-1313Cwith slot incl. retaining washerStainless steel 1.4301screw onStainless steel 1.4301 0.00 €
27878-1314Cwith slot incl. O-ringStainless steel 1.4301screw onStainless steel 1.4301 0.00 €
Order No.Frame part surface finishMain
material
BB1B2B3B4B5DHH1H2H3H4LL2SCADAcc.PriceOrder
27878-0312electro zinc-platedsteel1714,955,42068567755360361512,5 0.00 €
27878-0313electro zinc-platedsteel1714,955,42068567785360361512,5 0.00 €
27878-0314electro zinc-platedsteel1714,955,42068567785360361512,5 0.00 €
27878-1312brightstainless steel A21714,955,42068567755360361512,5 0.00 €
27878-1313brightstainless steel A21714,955,42068567785360361512,5 0.00 €
27878-1314brightstainless steel A21714,955,42068567785360361512,5 0.00 €

Concealed hinges steel or stainless steel, folded edge up to 20 mm, Form D

More information

Drawings

Concealed hinges steel or stainless steel, folded edge up to 20 mm, Form D

Item selection/filter

Order No.FormPin version

Pin materialFrame part fasteningFrame part materialFrame part surface finishCADAcc.PriceOrder
27878-1411Dpressed instainless steel 1.4305screw onStainless steel 1.4301bright 0.00 €
Order No.Main
material
BB1B2B3B4B5B6DD1HH2H4H5H6LL3SCADAcc.PriceOrder
27878-1411stainless steel A21212,241657,214M55,360453613,5157,3451,5 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83