norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Hinges, stainless steel 1.4301, polished or abrasive blasted, fastening holes concealed
27876-10

Hinges, stainless steel 1.4301, polished or abrasive blasted,...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Polished or blasted.Note:The high-quality stainless steel hinges with fastening holes have an opening angle of 180°. The hinges can be used in the foodstuff, packaging, chemical and pharmaceutical industries.

The hinges are available in polished or abrasive blasted versions.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27876-10 Hinges, stainless steel 168 kB

Drawings

Hinges, stainless steel 1.4301, polished or abrasive blasted, fastening holes concealed

Item selection/filter

Order No.

Surface finish
body
AA1A2A3A4A5BB1B2HDD1CADAcc.PriceOrder
27876-10-57300polished572629,51012530169,510M54 0.00 €
27876-10-57301blasted572629,51012530169,510M54 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83