norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, stainless steel with seal washer in Hygienic DESIGN
06931-10

Pull handles, stainless steel with seal washer in Hygienic...

go back

Item description/product images

DescriptionProduct description:The Hygienic DESIGN pull handle was specially developed for use in food-processing facilities. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. The replaceable sealing rings round off the overall package.Material:

Pull handles stainless steel 1.4404.
Sealing washer EU10/2011 and FDA conform thermoplastic (POM, fibreglass reinforced).

Version:Pull handle polished stainless steel.
Sealing washer RAL5002 - ultramarine blue.
Note:The contact face for the sealing ring must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm.
Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents.
Temperature range:-20 °C to +100 °C (POM).Assembly:From the rear.Advantages:Foodstuff conform material.
Cleaning optimised geometry.
Attention:The suitability of the Hygienic DESIGN pull handles for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.Accessory:Sealing washer 07301.
Hexagon bolt 07170-11.
Supplied withPull handle with two sealing washers.Drawing reference:
1) Pull handle
2) Sealing washer
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06931-10 Pull handles, stainless steel with seal washer in Hygienic DESIGN 148 kB

Drawings

Pull handles, stainless steel with seal washer in Hygienic DESIGN

Item selection/filter

Order No.ABD

D1HH1LTLoad
capacity
N
CADAcc.PriceOrder
06931-10-11100412012010M411,25452131,258500 0.00 €
06931-10-11100420020010M411,25452211,258500 0.00 €
06931-10-11100430030010M411,25452311,258500 0.00 €
06931-10-11120512012012M513,25502133,25101000 0.00 €
06931-10-11120520020012M513,25502213,25101000 0.00 €
06931-10-11120530030012M513,25502431,25101000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83