norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Finger grips, plastic, round, Form A, with collar
06901-50_A

Finger grips, plastic, round, Form A, with collar

go back

Item description/product images

DescriptionMaterial:Thermoplastic.Version:black-grey RAL 7021, pure orange RAL 2004, colza yellow RAL 1021, signal green RAL 6032, traffic blue RAL 5017, traffic red RAL 3020 and light grey RAL 7035.Note:The max. tightening torque is 2 Nm.Assembly:From the rear.Advantages:Fastened using self-tapping screws
Mounted from the rear
Grip in different colours
Supplied withSelf-tapping fastening screws for plastics, L=12 mm are supplied.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06901-50_A Finger grips, plastic, round, Form A, with collar 125 kB

Drawings

Finger grips, plastic, round, Form A, with collar

Item selection/filter

Order No.FormMain
colour
ABB1D

HH1LL1S
max.
Load
capacity
N
CADAcc.PriceOrder
06901-50-108030Ablack grey RAL 702130812432438424,5500 0.00 €
06901-50-1080302Aorange RAL 200430812432438424,5500 0.00 €
06901-50-10803016Acolza yellow RAL 102130812432438424,5500 0.00 €
06901-50-10803086Asignal green RAL 603230812432438424,5500 0.00 €
06901-50-10803087Atraffic blue RAL 501730812432438424,5500 0.00 €
06901-50-10803084Atraffic red RAL 302030812432438424,5500 0.00 €
06901-50-10803088Alight grey RAL 703530812432438424,5500 0.00 €
06901-50-108040Ablack grey RAL 702140812432448524,5500 0.00 €
06901-50-1080402Aorange RAL 200440812432448524,5500 0.00 €
06901-50-10804016Acolza yellow RAL 102140812432448524,5500 0.00 €
06901-50-10804086Asignal green RAL 603240812432448524,5500 0.00 €
06901-50-10804087Atraffic blue RAL 501740812432448524,5500 0.00 €
06901-50-10804084Atraffic red RAL 302040812432448524,5500 0.00 €
06901-50-10804088Alight grey RAL 703540812432448524,5500 0.00 €
06901-50-110040Ablack grey RAL 7021401014433450544,5500 0.00 €
06901-50-1100402Aorange RAL 2004401014433450544,5500 0.00 €
06901-50-11004016Acolza yellow RAL 1021401014433450544,5500 0.00 €
06901-50-11004086Asignal green RAL 6032401014433450544,5500 0.00 €
06901-50-11004087Atraffic blue RAL 5017401014433450544,5500 0.00 €
06901-50-11004084Atraffic red RAL 3020401014433450544,5500 0.00 €
06901-50-11004088Alight grey RAL 7035401014433450544,5500 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83