norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The ergonomic form of the recessed handle is ideally suited for appliances and housings.
It is installed by pressing in and clipping into the mounting opening.
Material:Thermoplastic (ABS).Version:black.Note:This handle can be used with a wall thickness of 0.75 to 1.5 mm.
The retaining force is 750 N per pair for steel and sheet steel housings.

06965-01-1101 is supplied with spring clips for mounting on the inside wall of the housing.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06965-01 Recessed handles, plastic 126 kB

Drawings

Recessed handles, plastic

Item selection/filter

Order No.FormVersion 2A1B1HL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
06965-01-0901Aplug-in793040901683 x 34375 0.00 €
06965-01-1101Bplug-in9533,856,311018103 x 49375 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83