norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium, with plastic grip legs, 20 and 30 mm round profile, mounted from the front
06939

Tubular handles, aluminium, with plastic grip legs, 20 and 30 mm...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Version:Grip natural colour anodised or with black serrated plastic cover.Note:The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06939 Tubular handles, aluminium with plastic grip legs 148 kB

Drawings (total overview)

Tubular handles, aluminium, with plastic grip legs, 20 and 30 mm round profile, mounted from the front

Tubular handles, aluminium, with plastic grip legs, 20 mm round profile, Form A

More information

Drawings

Tubular handles, aluminium, with plastic grip legs, 20 mm round profile, Form A

Item selection/filter

Order No.Main
colour
FormA

BDHLLoad
capacity
N
CADAcc.PriceOrder
06939-150203naturalA15032M5x2055,51841000 0.00 €
06939-200203naturalA20032M5x2055,52341000 0.00 €
06939-300203naturalA30032M5x2055,53341000 0.00 €
06939-400203naturalA40032M5x2055,54341000 0.00 €
06939-500203naturalA50032M5x2055,55341000 0.00 €
06939-150202blackA15032M5x2055,51841000 0.00 €
06939-200202blackA20032M5x2055,52341000 0.00 €
06939-300202blackA30032M5x2055,53341000 0.00 €
06939-400202blackA40032M5x2055,54341000 0.00 €
06939-500202blackA50032M5x2055,55341000 0.00 €

Tubular handles, aluminium, with plastic grip legs, 30 mm round profile, Form B

More information

Drawings

Tubular handles, aluminium, with plastic grip legs, 30 mm round profile, Form B

Item selection/filter

Order No.Main
colour
FormA

BDHLLoad
capacity
N
CADAcc.PriceOrder
06939-150302blackB15048M8x25802001000 0.00 €
06939-300302blackB30048M8x25803501000 0.00 €
06939-400302blackB40048M8x25804501000 0.00 €
06939-200302blackB20048M8x25802501000 0.00 €
06939-400303naturalB40048M8x25804501000 0.00 €
06939-500303naturalB50048M8x25805501000 0.00 €
06939-300303naturalB30048M8x25803501000 0.00 €
06939-500302blackB50048M8x25805501000 0.00 €
06939-150303naturalB15048M8x25802001000 0.00 €
06939-200303naturalB20048M8x25802501000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83