norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium, angled 90° with plastic grip legs
06936

Tubular handles, aluminium, angled 90° with plastic grip legs

go back

Item description/product images

DescriptionMaterial:Leg glass-bead reinforced thermoplastic.
Grip aluminium tube.
Version:Black thermoplastic.
Anodised aluminium.
Note:The legs are pinned to the aluminium tube. Black electro zinc-plated cap screws, nuts and washers are supplied.Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06936 Tubular handles, aluminium, angled with plastic grip legs 126 kB

Drawings

Tubular handles, aluminium, angled 90° with plastic grip legs

Item selection/filter

Overview of items (compressed)
Order No.

Main
colour
ABB1DHLLoad
capacity
N
CADAcc.PriceOrder
06936-2001natural20011520M8x3055,5230800 0.00 €
06936-2501natural25011520M8x3055,5280800 0.00 €
06936-3001natural30011520M8x3055,5330800 0.00 €
06936-3501natural35011520M8x3055,5380800 0.00 €
06936-4001natural40011520M8x3055,5430800 0.00 €
06936-2002black20011520M8x3055,5230800 0.00 €
06936-2502black25011520M8x3055,5280800 0.00 €
06936-3002black30011520M8x3055,5330800 0.00 €
06936-3502black35011520M8x3055,5380800 0.00 €
06936-4002black40011520M8x3055,5430800 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83