norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium, with plastic grip legs, oval profile 35x25 mm, mounted from the rear
06927

Tubular handles, aluminium, with plastic grip legs, oval profile...

go back

Item description/product images

DescriptionMaterial:Grip aluminium EN AW-6060.
Grip legs polyamide, glass-bead reinforced.
Tapped bush brass.
Clamping sleeve stainless steel.
Version:Grip natural colour or black anodised.
Legs aluminium colour or black.
Note:Oval-profile handles for joining together. Version with plastic legs and aluminium oval grip.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06927 Tubular handles, aluminium with plastic grip legs 94,9 kB

Drawings

Tubular handles, aluminium, with plastic grip legs, oval profile 35x25 mm, mounted from the rear

Item selection/filter

Order No.Main
colour
Component
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06927-1200081naturalaluminium tone20036M8652201000 0.00 €
06927-1250081naturalaluminium tone25036M8652701000 0.00 €
06927-1300081naturalaluminium tone30036M8653201000 0.00 €
06927-1400081naturalaluminium tone40036M8654201000 0.00 €
06927-1500081naturalaluminium tone50036M8655201000 0.00 €
06927-1200082naturalblack20036M8652201000 0.00 €
06927-1250082naturalblack25036M8652701000 0.00 €
06927-1300082naturalblack30036M8653201000 0.00 €
06927-1400082naturalblack40036M8654201000 0.00 €
06927-1500082naturalblack50036M8655201000 0.00 €
06927-1200083blackblack20036M8652201000 0.00 €
06927-1250083blackblack25036M8652701000 0.00 €
06927-1300083blackblack30036M8653201000 0.00 €
06927-1400083blackblack40036M8654201000 0.00 €
06927-1500083blackblack50036M8655201000 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83