norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spoked handwheels, sheet steel, with revolving cylinder grip, Form B, 4 spokes
06289-10_B

Spoked handwheels, sheet steel, with revolving cylinder grip,...

go back

Item description/product images

DescriptionProduct description:The handwheel is used for the precise manual positioning and adjustment of shafts and spindles. The robust design is resistant to shocks and impacts. The freely revolving thermoplastic cylinder grip has pleasant haptics, enabling comfortable operation even with prolonged or force-intensive use.Material:Handwheel steel.
Cylinder grip thermoplastic.
Cylinder grip pin steel grade 5.8.
Countersunk screw with hex socket steel grade 8.8.
Version:Handwheel powder coated black RAL 9005.
Cylinder grip black-grey RAL 7021.
Cylinder grip pin black oxidised.
Countersunk screw with hexagon socket, black.
Note:Form A: 3 spokes (Ø 125 mm).
Form B: 4 spokes (Ø 160 mm, 200 mm).
Form C: 5 spokes (Ø 250 mm, 315 mm, 400 mm).

Diameter (D3) correspond to the DIN 950 specifications.
Assembly:The cylinder grip is attached to the spoked handwheel using a countersunk screw.
The required hex key is not supplied.
Supplied withSheet steel spoked handwheel.
Revolving steel cylinder grip.
DIN EN ISO 10642 steel countersunk screw with hex socket.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06289-10_B Spoked handwheels, sheet steel, with revolving cylinder grip, Form B, 4 spokes 273 kB

Drawings

Spoked handwheels, sheet steel, with revolving cylinder grip, Form B, 4 spokes

Item selection/filter

Order No.Version 1Version 2FormForm definitionAD1

D2D3D4D5LL1L2L3L4SCADAcc.PriceOrder
06289-10-1160X14reamed holewith handleB4-spoke6716014H93020M69822203761,41,5 0.00 €
06289-10-1160X16reamed holewith handleB4-spoke6716016H93020M69822203761,41,5 0.00 €
06289-10-1200X18reamed holewith handleB4-spoke8720018H94020M610722244661,42 0.00 €
06289-10-1200X22reamed holewith handleB4-spoke8720022H94020M610722244661,42 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83