|
|
DescriptionProduct description:Due to their extremely flat design, these grips can be used in very cramped spaces. The fluting around the edge improves gripping.Material, version:Grip black hard thermoplastic. Coating black soft thermoplastic. Tapped bush brass. Screw electro zinc-plated steel grade 5.8.Note:Knurled screws are available in one grip size with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
| Order No. | Form | D | D1 | H | L | CAD | Acc. | Price | Order |
|---|
| 06861-5706X15 | L | M6 | 57,4 | 17 | 15 |  | | 0.00 € | | | 06861-5706X20 | L | M6 | 57,4 | 17 | 20 |  | | 0.00 € | | | 06861-5706X25 | L | M6 | 57,4 | 17 | 25 |  | | 0.00 € | | | 06861-5706X35 | L | M6 | 57,4 | 17 | 35 |  | | 0.00 € | | | 06861-5708X16 | L | M8 | 57,4 | 17 | 16 |  | | 0.00 € | | | 06861-5708X25 | L | M8 | 57,4 | 17 | 25 |  | | 0.00 € | | | 06861-5708X30 | L | M8 | 57,4 | 17 | 30 |  | | 0.00 € | | | 06861-5708X35 | L | M8 | 57,4 | 17 | 35 |  | | 0.00 € | | | 06861-5710X30 | L | M10 | 57,4 | 17 | 30 |  | | 0.00 € | | | 06861-5710X40 | L | M10 | 57,4 | 17 | 40 |  | | 0.00 € | | | 06861-5710X50 | L | M10 | 57,4 | 17 | 50 |  | | 0.00 € | |
|
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|