|
|
|
06859Clamping grips high form |
go back |
|
|
DescriptionProduct description:These grips are distinguished by their unusual design. The high form permits high clamping forces while being gentle to the hand.Material, version:Grip black hard thermoplastic. Coating black soft thermoplastic. Tapped bush brass. Screw electro zinc-plated steel grade 5.8.Note:High form clamping grips are available in 2 grip sizes with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | D | D1 | D2 | H | H1 | T | CAD | Acc. | Price | Order |
|---|
| 06859-4206 | K | M6 | 42,7 | 34 | 55,6 | 4,8 | 12,5 |  | | 0.00 € | | | 06859-4208 | K | M8 | 42,7 | 34 | 55,6 | 4,8 | 12,5 |  | | 0.00 € | | | 06859-4210 | K | M10 | 42,7 | 34 | 55,6 | 4,8 | 12,5 |  | | 0.00 € | | | 06859-4212 | K | M12 | 42,7 | 34 | 55,6 | 4,8 | 12,5 |  | | 0.00 € | | | 06859-4706 | K | M6 | 47,8 | 38,1 | 62,2 | 5,6 | 12,5 |  | | 0.00 € | | | 06859-4708 | K | M8 | 47,8 | 38,1 | 62,2 | 5,6 | 12,5 |  | | 0.00 € | | | 06859-4710 | K | M10 | 47,8 | 38,1 | 62,2 | 5,6 | 12,5 |  | | 0.00 € | | | 06859-4712 | K | M12 | 47,8 | 38,1 | 62,2 | 5,6 | 12,5 |  | | 0.00 € | |
|
| Order No. | Form | D | D1 | D2 | H | H1 | L | CAD | Acc. | Price | Order |
|---|
| 06859-4206X15 | L | M6 | 42,7 | 34 | 55,6 | 4,8 | 15 |  | | 0.00 € | | | 06859-4206X20 | L | M6 | 42,7 | 34 | 55,6 | 4,8 | 20 |  | | 0.00 € | | | 06859-4206X25 | L | M6 | 42,7 | 34 | 55,6 | 4,8 | 25 |  | | 0.00 € | | | 06859-4206X35 | L | M6 | 42,7 | 34 | 55,6 | 4,8 | 35 |  | | 0.00 € | | | 06859-4208X16 | L | M8 | 42,7 | 34 | 55,6 | 4,8 | 16 |  | | 0.00 € | | | 06859-4208X25 | L | M8 | 42,7 | 34 | 55,6 | 4,8 | 25 |  | | 0.00 € | | | 06859-4208X35 | L | M8 | 42,7 | 34 | 55,6 | 4,8 | 35 |  | | 0.00 € | | | 06859-4210X20 | L | M10 | 42,7 | 34 | 55,6 | 4,8 | 20 |  | | 0.00 € | | | 06859-4210X30 | L | M10 | 42,7 | 34 | 55,6 | 4,8 | 30 |  | | 0.00 € | | | 06859-4210X40 | L | M10 | 42,7 | 34 | 55,6 | 4,8 | 40 |  | | 0.00 € | | | 06859-4210X50 | L | M10 | 42,7 | 34 | 55,6 | 4,8 | 50 |  | | 0.00 € | | | 06859-4706X20 | L | M6 | 47,8 | 38,1 | 62,2 | 5,6 | 20 |  | | 0.00 € | | | 06859-4708X35 | L | M8 | 47,8 | 38,1 | 62,2 | 5,6 | 35 | | | 0.00 € | | | 06859-4710X40 | L | M10 | 47,8 | 38,1 | 62,2 | 5,6 | 40 |  | | 0.00 € | | | 06859-4710X50 | L | M10 | 47,8 | 38,1 | 62,2 | 5,6 | 50 |  | | 0.00 € | |
|
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|