norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wing nuts for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
06651-01

Wing nuts for Hygienic USIT® sealing and shim washer...

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4404.

Version:High-gloss polished.Note:

The wing nut makes simple screw connections superbly feasible. They can be easily opened or re-tightened without tools.

The complete surface is polished to a high gloss with a surface finish of much less than Ra 0.8 µm. The contour is produced with generous radii and transitions. It doesn't matter in which position the wing grip is mounted, dirt and residue from products or cleaners seldom adheres. Easy cleaning is ensured.

The Hygienic USIT® sealing and shim washers from Freudenberg Process are used to seal the screw-on point. The shaft of the wing nut is specially designed to suit this seal. An almost cavity-free seal of the screw-on point is created which satisfies hygienic regulations.

On request:Other thread depths and inch threads.Accessory:

Hygienic USIT® sealing and shim washer 07300-03 for the screw-on surface.

Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06651-01 Wing nuts for Hygienic USIT® sealing and shim washer Freudenberg Process Seals 160 kB
 Hygienic USIT® Technical Information 397 kB

Drawings

Wing nuts for Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Item selection/filter

Order No.ABD

D2HH1RTCADAcc.PriceOrder
06651-01-2004204M410,8195,30,456 0.00 €
06651-01-2105215M511,82160,56 0.00 €
06651-01-2506256M614,22570,557 0.00 €
06651-01-3308338M818338,40,79 0.00 €
06651-01-40104010M1022,340100,811 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83