norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
T-grips with internal thread in stainless steel for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
06648-01

T-grips with internal thread in stainless steel for Hygienic...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:High-gloss polished.Note:

The complete surface is polished to a high gloss with a surface finish of Ra 0.8 µm. This means that dirt and impurities can hardly adhere. Easy cleaning is ensured.

The Hygienic USIT® sealing and shim washers from Freudenberg Process are used to seal the fastening point. The shaft of the T-grip is specially designed to suit this seal. A cavity-free seal of the fastening point is created, which satisfies hygienic regulations.

On request:Other thread depths, inch threads, external threads.Accessory:

Hygienic USIT® sealing and shim washer 07300-03 for the screw-on surface.

Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06648-01 T-grips with internal thread in stainless steel for Hygienic USIT® sealing and shim washer Freudenberg Process Seals 178 kB
 Hygienic USIT® Technical Information 397 kB

Drawings

T-grips with internal thread in stainless steel for Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Item selection/filter

Order No.ABD

D3HH1TCADAcc.PriceOrder
06648-01-550555,212,3M511,6532,9217,5 0.00 €
06648-01-650665,314M6143722,79 0.00 €
06648-01-750875,317,7M817,841,224,912 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83