norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
T-grip, stainless steel with external thread for Hygienic USIT® Freudenberg Process Seals sealing and shim washer
06648-01

T-grip, stainless steel with external thread for Hygienic USIT®...

go back

Item description/product images

DescriptionProduct description:

The complete surface is polished to a high gloss with a surface finish of Ra 0.8 µm. This means that dirt and impurities can hardly adhere. Easy cleaning is ensured.

The Hygienic USIT® sealing and shim washers from Freudenberg Process are used to seal the fastening point. The shaft of the T-grip is specially designed to suit this seal. A cavity-free seal of the fastening point is created, which satisfies hygienic regulations.

Material:

Stainless steel 1.4404.

Version:High-gloss polished.On request:Other screw lengths and inch threads.Accessory:

Hygienic USIT® sealing and shim washer 07300-03 for the screw-on surface.

Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06648-01 T-grip, stainless steel with external thread for Hygienic USIT® Freudenberg Process Seals sealing and shim washer 202 kB
 Hygienic USIT® Technical Information 397 kB

Drawings

T-grip, stainless steel with external thread for Hygienic USIT® Freudenberg Process Seals sealing and shim washer

Item selection/filter

Order No.D

LABD3HH1CADAcc.PriceOrder
06648-01-5505X10M51055,212,311,6532,921 0.00 €
06648-01-5505X20M52055,212,311,6532,921 0.00 €
06648-01-5505X30M53055,212,311,6532,921 0.00 €
06648-01-5505X40M54055,212,311,6532,921 0.00 €
06648-01-6506X10M61065,314143722,7 0.00 €
06648-01-6506X20M62065,314143722,7 0.00 €
06648-01-6506X30M63065,314143722,7 0.00 €
06648-01-6506X40M64065,314143722,7 0.00 €
06648-01-7508X20M82075,317,717,841,224,9 0.00 €
06648-01-7508X30M83075,317,717,841,224,9 0.00 €
06648-01-7508X40M84075,317,717,841,224,9 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83