norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping grips ergonomic with external threads
06225_AG

Clamping grips ergonomic with external threads

go back

Item description/product images

DescriptionMaterial:Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06225_AG Clamping grips ergonomic with external threads 153 kB

Drawings

Clamping grips ergonomic with external threads

Item selection/filter

Order No.FormComponent
material
DD1D2HH1LCADAcc.PriceOrder
06225-5006X15LsteelM65026551015 0.00 €
06225-5006X20LsteelM65026551020 0.00 €
06225-5006X25LsteelM65026551025 0.00 €
06225-5008X20LsteelM85026551020 0.00 €
06225-5008X25LsteelM85026551025 0.00 €
06225-5008X30LsteelM85026551030 0.00 €
06225-5008X40LsteelM85026551040 0.00 €
06225-5010X30LsteelM105026551030 0.00 €
06225-5010X40LsteelM105026551040 0.00 €
06225-5010X50LsteelM105026551050 0.00 €
06225-05006X15Lstainless steelM65026551015 0.00 €
06225-05006X30Lstainless steelM65026551030 0.00 €
06225-05008X20Lstainless steelM85026551020 0.00 €
06225-05008X25Lstainless steelM85026551025 0.00 €
06225-05008X40Lstainless steelM85026551040 0.00 €
06225-05010X30Lstainless steelM105026551030 0.00 €
06225-05010X40Lstainless steelM105026551040 0.00 €
06225-05010X50Lstainless steelM105026551050 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83