norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers 2K with external thread, threaded pin black oxidised steel
06614

Clamping levers 2K with external thread, threaded pin black...

go back

Item description/product images

DescriptionMaterial:Handle:
Hard component fibreglass reinforced plastic with die-cast zinc toothed ring.
Soft component Thermoflex based on SEBS.
Steel parts:
grade 5.8.
Version:Steel parts black oxidised.Note:The hard and soft components are supplied in black grey RAL 7021 as standard.

Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other male threads, screw lengths, colour combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06614 Clamping levers 2K with external thread, threaded pin black oxidised steel 194 kB

Drawings

Clamping levers 2K with external thread, threaded pin black oxidised steel

Item selection/filter

Order No.XD

D1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06614-10501X10M510151624,54103033,540,148,110,11610 0.00 €
06614-10501X15M510151624,54103033,540,148,110,11615 0.00 €
06614-10501X20M510151624,54103033,540,148,110,11620 0.00 €
06614-10501X25M510151624,54103033,540,148,110,11625 0.00 €
06614-10501X30M510151624,54103033,540,148,110,11630 0.00 €
06614-10501X35M510151624,54103033,540,148,110,11635 0.00 €
06614-10501X40M510151624,54103033,540,148,110,11640 0.00 €
06614-10501X45M510151624,54103033,540,148,110,11645 0.00 €
06614-10501X50M510151624,54103033,540,148,110,11650 0.00 €
06614-10601X10M610151624,54103033,540,148,110,11610 0.00 €
06614-10601X15M610151624,54103033,540,148,110,11615 0.00 €
06614-10601X20M610151624,54103033,540,148,110,11620 0.00 €
06614-10601X25M610151624,54103033,540,148,110,11625 0.00 €
06614-10601X30M610151624,54103033,540,148,110,11630 0.00 €
06614-10601X35M610151624,54103033,540,148,110,11635 0.00 €
06614-10601X40M610151624,54103033,540,148,110,11640 0.00 €
06614-10601X45M610151624,54103033,540,148,110,11645 0.00 €
06614-10601X50M610151624,54103033,540,148,110,11650 0.00 €
06614-20601X15M613,517,51928,56,512,541,245,264,974,417,62015 0.00 €
06614-20601X20M613,517,51928,56,512,541,245,264,974,417,62020 0.00 €
06614-20601X25M613,517,51928,56,512,541,245,264,974,417,62025 0.00 €
06614-20601X30M613,517,51928,56,512,541,245,264,974,417,62030 0.00 €
06614-20601X35M613,517,51928,56,512,541,245,264,974,417,62035 0.00 €
06614-20601X40M613,517,51928,56,512,541,245,264,974,417,62040 0.00 €
06614-20601X45M613,517,51928,56,512,541,245,264,974,417,62045 0.00 €
06614-20601X50M613,517,51928,56,512,541,245,264,974,417,62050 0.00 €
06614-20601X55M613,517,51928,56,512,541,245,264,974,417,62055 0.00 €
06614-20601X60M613,517,51928,56,512,541,245,264,974,417,62060 0.00 €
06614-20801X15M813,517,51928,56,512,541,245,264,974,417,62015 0.00 €
06614-20801X20M813,517,51928,56,512,541,245,264,974,417,62020 0.00 €
06614-20801X25M813,517,51928,56,512,541,245,264,974,417,62025 0.00 €
06614-20801X30M813,517,51928,56,512,541,245,264,974,417,62030 0.00 €
06614-20801X35M813,517,51928,56,512,541,245,264,974,417,62035 0.00 €
06614-20801X40M813,517,51928,56,512,541,245,264,974,417,62040 0.00 €
06614-20801X45M813,517,51928,56,512,541,245,264,974,417,62045 0.00 €
06614-20801X50M813,517,51928,56,512,541,245,264,974,417,62050 0.00 €
06614-20801X55M813,517,51928,56,512,541,245,264,974,417,62055 0.00 €
06614-20801X60M813,517,51928,56,512,541,245,264,974,417,62060 0.00 €
06614-21001X15M1013,517,51928,56,512,541,245,264,974,417,62015 0.00 €
06614-21001X20M1013,517,51928,56,512,541,245,264,974,417,62020 0.00 €
06614-21001X25M1013,517,51928,56,512,541,245,264,974,417,62025 0.00 €
06614-21001X30M1013,517,51928,56,512,541,245,264,974,417,62030 0.00 €
06614-21001X35M1013,517,51928,56,512,541,245,264,974,417,62035 0.00 €
06614-21001X40M1013,517,51928,56,512,541,245,264,974,417,62040 0.00 €
06614-21001X45M1013,517,51928,56,512,541,245,264,974,417,62045 0.00 €
06614-21001X50M1013,517,51928,56,512,541,245,264,974,417,62050 0.00 €
06614-21001X55M1013,517,51928,56,512,541,245,264,974,417,62055 0.00 €
06614-21001X60M1013,517,51928,56,512,541,245,264,974,417,62060 0.00 €
06614-30801X15M816212237101751,656,180,291,220,72215 0.00 €
06614-30801X20M816212237101751,656,180,291,220,72220 0.00 €
06614-30801X25M816212237101751,656,180,291,220,72225 0.00 €
06614-30801X30M816212237101751,656,180,291,220,72230 0.00 €
06614-30801X35M816212237101751,656,180,291,220,72235 0.00 €
06614-30801X40M816212237101751,656,180,291,220,72240 0.00 €
06614-30801X45M816212237101751,656,180,291,220,72245 0.00 €
06614-30801X50M816212237101751,656,180,291,220,72250 0.00 €
06614-30801X55M816212237101751,656,180,291,220,72255 0.00 €
06614-30801X60M816212237101751,656,180,291,220,72260 0.00 €
06614-31001X15M1016212237101751,656,180,291,220,72215 0.00 €
06614-31001X20M1016212237101751,656,180,291,220,72220 0.00 €
06614-31001X25M1016212237101751,656,180,291,220,72225 0.00 €
06614-31001X30M1016212237101751,656,180,291,220,72230 0.00 €
06614-31001X35M1016212237101751,656,180,291,220,72235 0.00 €
06614-31001X40M1016212237101751,656,180,291,220,72240 0.00 €
06614-31001X45M1016212237101751,656,180,291,220,72245 0.00 €
06614-31001X50M1016212237101751,656,180,291,220,72250 0.00 €
06614-31001X55M1016212237101751,656,180,291,220,72255 0.00 €
06614-31001X60M1016212237101751,656,180,291,220,72260 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83