norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers 2K with internal thread, threaded insert black oxidised steel
06604

Clamping levers 2K with internal thread, threaded insert black...

go back

Item description/product images

DescriptionMaterial:Handle:
Hard component fibreglass reinforced plastic with die-cast zinc toothed ring.
Soft component Thermoflex based on SEBS.
Steel parts: grade 5.8.
Version:Steel parts black oxidised.Note:The hard and soft components are supplied in black grey RAL 7021 as standard.On request:Other female threads, colour combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06604 Clamping levers 2K with internal thread, threaded insert black oxidised steel 203 kB

Drawings

Clamping levers 2K with internal thread, threaded insert black oxidised steel

Item selection/filter

Order No.Component
material
XTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06604-10401steelM4910151624,54103033,540,148,110,116 0.00 €
06604-10501steelM5910151624,54103033,540,148,110,116 0.00 €
06604-10601steelM6910151624,54103033,540,148,110,116 0.00 €
06604-20601steelM61213,517,51928,56,512,541,245,264,974,417,620 0.00 €
06604-20801steelM81213,517,51928,56,512,541,245,264,974,417,620 0.00 €
06604-30801steelM81416212237101751,656,180,291,220,722 0.00 €
06604-31001steelM101416212237101751,656,180,291,220,722 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83