norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic, ergonomic, with external thread, threaded pin stainless steel
06591

Clamping levers, plastic, ergonomic, with external thread,...

go back

Item description/product images

DescriptionMaterial:Version:Steel parts bright.Note:The colour combinations
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components) are supplied as standard.

The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt. The design was especially developed for ergonomic gripping requirements.

The push button improves disengagement and allows the handle to be easily used.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other male threads, screw lengths, colour combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.
Special features:
 RoHS

Drawings

Clamping levers, plastic, ergonomic, with external thread, threaded pin stainless steel

Item selection/filter

Order No.XDD1

HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06591-3081X20M81630,555,61037,376,58188,599,5202220 0.00 €
06591-3081X25M81630,555,61037,376,58188,599,5202225 0.00 €
06591-3081X30M81630,555,61037,376,58188,599,5202230 0.00 €
06591-3081X40M81630,555,61037,376,58188,599,5202240 0.00 €
06591-3081X50M81630,555,61037,376,58188,599,5202250 0.00 €
06591-3081X60M81630,555,61037,376,58188,599,5202260 0.00 €
06591-3101X20M101630,555,61037,376,58188,599,5202220 0.00 €
06591-3101X25M101630,555,61037,376,58188,599,5202225 0.00 €
06591-3101X30M101630,555,61037,376,58188,599,5202230 0.00 €
06591-3101X40M101630,555,61037,376,58188,599,5202240 0.00 €
06591-3101X50M101630,555,61037,376,58188,599,5202250 0.00 €
06591-3101X60M101630,555,61037,376,58188,599,5202260 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83