|
|
|
06590Clamping levers, plastic, ergonomic, with external thread,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle: Hard components reinforced plastic, toothed ring die-cast zinc. Soft components thermoplastic elastomer. Steel parts: grade 5.8.Version:Steel parts blue-passivated.Note:The colour combinations graphite black RAL 9011 (hard components) and black grey RAL 7021 (soft components) are supplied as standard.
The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt. The design was especially developed for ergonomic gripping requirements.
The push button improves disengagement and allows the handle to be easily used.
Where L ≥ 60 mm the thread length is 60 mm.On request:Other male threads, screw lengths, colour combinations and special versions. Dimension “H1” available in other lengths on request at extra charge.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Size | X | D | D1 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | L | CAD | Acc. | Price | Order |
|---|
| 06590-3081X15 | 3 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 15 |  | | 0.00 € | | | 06590-3081X20 | 3 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 20 |  | | 0.00 € | | | 06590-3081X25 | 3 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 25 |  | | 0.00 € | | | 06590-3081X30 | 3 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 30 |  | | 0.00 € | | | 06590-3081X35 | 3 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 35 |  | | 0.00 € | | | 06590-3081X40 | 3 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 40 |  | | 0.00 € | | | 06590-3081X45 | 3 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 45 |  | | 0.00 € | | | 06590-3081X50 | 3 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 50 |  | | 0.00 € | | | 06590-3081X55 | 3 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 55 |  | | 0.00 € | | | 06590-3081X60 | 3 | M8 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 60 |  | | 0.00 € | | | 06590-3101X15 | 3 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 15 |  | | 0.00 € | | | 06590-3101X20 | 3 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 20 |  | | 0.00 € | | | 06590-3101X25 | 3 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 25 |  | | 0.00 € | | | 06590-3101X30 | 3 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 30 |  | | 0.00 € | | | 06590-3101X35 | 3 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 35 |  | | 0.00 € | | | 06590-3101X40 | 3 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 40 |  | | 0.00 € | | | 06590-3101X45 | 3 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 45 |  | | 0.00 € | | | 06590-3101X50 | 3 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 50 |  | | 0.00 € | | | 06590-3101X55 | 3 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 55 |  | | 0.00 € | | | 06590-3101X60 | 3 | M10 | 16 | 30,5 | 55,6 | 10 | 37,3 | 76,5 | 81 | 88,5 | 99,5 | 20 | 22 | 60 |  | | 0.00 € | |
Other items in this category |
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|