norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, plastic, ergonomic, with internal thread, threaded insert stainless steel
06581

Clamping levers, plastic, ergonomic, with internal thread,...

go back

Item description/product images

DescriptionMaterial:Version:Steel parts bright.Note:The colour combinations
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.

The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt. The design was especially developed for ergonomic gripping requirements.

The push button improves disengagement and allows the handle to be easily used.
On request:Other female threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06581 Clamping levers, plastic, ergonomic, with internal thread, threaded insert stainless steel 170 kB

Drawings

Clamping levers, plastic, ergonomic, with internal thread, threaded insert stainless steel

Item selection/filter

Order No.XTDD1

HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06581-3081M8141630,555,61037,376,58188,599,52022 0.00 €
06581-3101M10141630,555,61037,376,58188,599,52022 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83