norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with internal thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
06454-02

Clamping levers with internal thread and collar for Hygienic...

go back

Item description/product images

DescriptionMaterial:

Metal parts stainless steel 1.4404.
Shaft seal 75 EPDM 295.

Version:High-gloss polished.Note:

Clamping lever designed for the hygienic sector. The completely closed grip part and the shaft seal prevent contamination of the lever internal workings. Additionally, the screw insert has a conical collar so that the fastening point can be hygienically sealed with the Hygienic USIT® sealing and shim washer.

Due to the extremely high surface finish quality of much less than Ra 0.8 µm, hardly any dirt particles adhere to the surface. The highly polished surfaces enable easy cleaning.

At rest, the lever is freely rotatable. Unintended opening of the lever is excluded. The toothing is protected against high wear for mounting on vibrating elements.

On request:Other thread depths and inch threads.Accessory:

Hygienic USIT® sealing and shim washer 07300-03.

Special features:
 RoHS

Drawings

Clamping levers with internal thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Item selection/filter

Order No.XTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06454-02-106M61014,22121,736,78,82750,647,647,458,211,816 0.00 €
06454-02-206M61014,22122,145,710,736,864,161,166,577,51316 0.00 €
06454-02-208M814182122,145,710,736,864,161,166,577,51316 0.00 €
06454-02-308M8121823,624,954,712,1447773,581,59414,220 0.00 €
06454-02-310M101522,323,624,954,712,1447773,581,59414,220 0.00 €
06454-02-312M121926,623,624,954,712,1447773,581,59414,220 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83