norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Emergency stop button built-in version Ø 22.3 mm flat plug connection for hygienic areas
81150-05

Emergency stop button built-in version Ø 22.3 mm flat plug...

go back

Item description/product images

DescriptionMaterial:Plastic
Contact terminals AgNi.
Version:Push button red
Frame yellow.
Note:Emergency stop button with integrated contact sensor and connections for flat plugs (use partially or fully insulated flat plugs).

Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background to ensure that it is quickly discernable.

They have a mounting diameter of 22.3 mm and are easy to install. The emergency stop buttons fulfil all relevant standards.

The IP rating applies to the front part.
Restriction for IP69K: Nozzle distance > 250 mm. Standard requirement as per ISO 20653:2013-02 (IPX9K) 100 - 150 mm

Certificates / Standards met:
TÜV_Süd, CCC, cURus, CE, DGUV_Test, UKCA.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.

Hygiene testing:
As per DIN EN 1672-2 / DIN EN ISO 14159 and GS-NV 3, GS-NV 6.
Technical data:Mounting position: arbitrary.
Mechanical service life:
20,000 switching cycles (20 °C).
>6050 switching cycles (-25 °C).
>6050 switching cycles (+70 °C).Electrical service life: 50,000 switching cycles at nominal load.

NC contact positive break: according to EN 60947-5-1, App K.
B10d: 150000.

Rated insulation voltage Ui: 250 V.
Permanent thermal current: 5A.

Utilisation category acc. to IEC/EN 60947-5-1:
AC15: 250 V / 1.5 A
DC13: 24 V / 2 A
Application:Use in hygienic areas:
- Permanently suitable for -30 °C to +50 °C and briefly up to +70 °C with short-term food contact
- OML migration test as per regulation (EU) No. 10/2011 with ethanol (50%) and acetic acid (3%) 40 °C/1h, ethanol (95%) 40 °C/0.5h
- The emergency stop button should be installed in such a way that no residues are deposited in the actuated and non-actuated state.
Temperature range:Storage temperature: -40 °C to +80 °C.
Operating temperature: -30°C to +70°C.
Advantages:The safety contact ( design with NO contact) constantly monitors the orderly connection between the emergency stop button and the contact element. If the emergency stop button is separated from the contact element due to negligent installation or mechanical damage, the safety contact breaks immediately and the machine is stopped.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81150-05 Emergency stop button built-in version Ø 22.3 mm flat plug connection for hygienic areas 204 kB

Drawings

Emergency stop button built-in version Ø 22.3 mm flat plug connection for hygienic areas

Item selection/filter

Order No.

Connection
type
No. of NO contactsNo. of NC contactsTightening torque
Mounting nut
Nm
IlluminableAnti-block collarCADAcc.PriceOrder
81150-05-202200Flat plug 2.8 x 0.8mm-21,3-1,9nono 0.00 €
81150-05-212200Flat plug 2.8 x 0.8mm121,3-1,9nono 0.00 €
Order No.

Contact resistance
m Ohm
Installed ØReleaseBounce time
ms
Reference numberCADAcc.PriceOrder
81150-05-202200<5022,3right/left rotation<10FRVKPOO 0.00 €
81150-05-212200<5022,3right/left rotation<10FRVKPOOI 0.00 €
Order No.

Switch position indicatorSafety ratingSelf-monitoringContamination levelTamper-proofCADAcc.PriceOrder
81150-05-202200NoIP65/IP67/IP69Kno3yes 0.00 €
81150-05-212200NoIP65/IP67/IP69Kyes3yes 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83