norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
LiED's with series resistor and single-phase rectifier, socket L5.5k 12/24 V
81100-90

LiED's with series resistor and single-phase rectifier, socket...

go back

Item description/product images

DescriptionMaterial:Plastic.
Contact connectors nickel-plated brass.
Version:LED's. ultra-bright, for L5.5k lamp socket 12V or 24V.Note:Ultra-bright LED's for L5.5k lamp socket. They have a built-in series resistor and single-phase rectifier and are suitable for 12 or 24 V AC/DC. When connecting to DC, the correct polarity must be observed: + X1/- X2. There may be slight fluctuations in colour (colour temperature) caused by manufacturing tolerances of the LEDs. It can therefore not be ruled out that the colours of the LEDs in a production batch are perceived differently. The electrical and optical data were measured at an ambient temperature of 25 °C. All types listed are manufactured with a protective diode in series with the resistor and the LED. This also permits use of the types with corresponding AC voltage.

Certificates / Standards met:
CE.
Temperature range:Storage temperature: -25 °C to +80 °C.
Operating temperature: -20 °C to +60°C.
Accessory:Contact elements
lamp sockets
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81100-90 LiED's with series resistor and single-phase rectifier, socket L5.5k 12/24 V 173 kB

Drawings

LiED's with series resistor and single-phase rectifier, socket L5.5k 12/24 V

Item selection/filter

Order No.

Main
colour
Lamp socketNominal voltage V AC/DCNominal current mAReference numberCADAcc.PriceOrder
81100-90-121whiteL5.5K12 +10%3 / 6L5,5K12UW 0.00 €
81100-90-122blueL5.5K12 +10%7 / 14L5,5K12UB 0.00 €
81100-90-123yellowL5.5K12 +10%7 / 14L5,5K12UY 0.00 €
81100-90-124greenL5.5K12 +10%7 / 14L5,5K12UG 0.00 €
81100-90-125redL5.5K12 +10%7 / 14L5,5K12UR 0.00 €
81100-90-241whiteL5.5K24 +10%3 / 6L5,5K24UW 0.00 €
81100-90-242blueL5.5K24 +10%3 / 6L5,5K24UB 0.00 €
81100-90-243yellowL5.5K24 +10%3 / 6L5,5K24UY 0.00 €
81100-90-244greenL5.5K24 +10%7 / 14L5,5K24UG 0.00 €
81100-90-245redL5.5K24 +10%3 / 6L5,5K24UR 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United Kingdom
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83