|
Connecting sets, universal
| norelem connecting sets are used to create right-angled connections from two aluminium profiles. The connecting sets are designed so that they allow the profiles to be positioned freely. Connecting sets universal are equipped with a rotation lock. For larger profiles several connecting sets can be mounted on the end for greater strength. |
| The connecting set requires only one hole drilled in one end for installation. |
|
|
|
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|