|
Connecting sets, standard
| norelem connecting sets are used to create right-angled connections from two aluminium profiles. The connecting sets are designed so that they allow the profiles to be positioned freely. For larger profiles several connecting sets can be mounted on the end for greater strength. |
| Installation: First a hole is drilled in a profile so that the operator can tighten the screw of the connecting set later when the unit is assembled. A thread is cut into the core hole at the end on the other profile before the connecting set is installed. This ensures that both aluminium profiles can be connected together without any issues. |
|
|
|
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|