|
Locking pin with safety device at the interlock |
go back |
|
Locking pins with folding latch |
|
|
| norelem locking pins with folding latch are suitable in particular for locking mechanisms in fixture and machine construction. Not only are they useful for fast and easy fixing of moving parts and workpieces; locking pins with folding latch are also used for the permanent connection of two parts. |
| At the bottom end of the pin there is a folding latch which is used to secure a connection between two parts. The wide folding latch can be set to two positions thanks to a recess in the centre. |
| The product range from norelem includes locking pins with folding latch, standard locking pins and locking pins with key ring. |
|
|
|
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|