|
Indexing pin without collar |
go back |
|
Indexing plungers without collar |
|
|
| Indexing plungers are used to securely position fixtures and workpieces. If a change in locking position is needed, the operator need only pull out the grip. Indexing plungers are used to prevent any change in locking position due to lateral forces. Typical applications of indexing plungers include pivoting and rotating devices, as well as in the positioning of stops. |
| In addition to the steel version norelem also offers a stainless-steel version which features high stability and resistance to corrosion. |
|
|
|
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|