|
Hook clamp with collar and cam lever |
go back |
|
Hook clamps with collar and cam lever |
|
|
| The hook clamp and the cam lever are now indispensable components in the norelem clamping device range. |
| The combination of both of these components is exceptionally useful for clamping processes in which the parts are introduced from above. The hook clamp can be pivoted by 90°, thus making it far easier to add and remove workpieces. Thanks to the fine thread on the stud, the exact clamping height can be adjusted using a screwdriver. In addition, this adjustment can be secured using the set screw. |
| norelem offers hook clamps with collar and cam lever in four different versions. |
|
|
|
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|