|
| Gas springs from norelem to the gas springs are often used on opening systems and holding mechanisms in machine construction where they serve as support devices. In tool making, gas springs often take the place of conventional steel springs because of their high power density. When installing or removing gas springs it must always be ensured that they are not under load. The cylinder is filled with nitrogen and is under very high pressure, considerable damage could occur if not handled properly. The check valve in the threaded pin of the pressure tube can be used to reduce the extension force. |
| At norelem there are over 300 varieties of gas springs. |
| norelem fills gas springs according to the customers individual specifications. |
|
|
|
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|