|
| norelem connecting sets are used to create right-angled connections from two aluminium profiles. The profile slots positioned at right-angles to each other remain free so the panel elements can be positioned in the profile grooves without additional machining. |
| Due to the omitted rotation locks, these connecting sets should only be used in combination with panel elements and lightly loaded constructions. When installing the connecting sets a hole must be drilled into one of the profiles and the core hole must be drilled out. |
|
|
|
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|