|
Ball lock pins, self-locking |
|
|
| With the ball lock pins from norelem, machine elements and workpieces can be connected and secured quickly and easily. A ball lock pin comprises an elongated pin (metal rod), a push button with spring tension and a locking element at the end of the pin. The locking element consists of two balls which provide the locking mechanism. |
| Function: By pressing the push button, both balls at the bottom end can be unlocked and the components to be connected can be secured in place. When the push button is released, the balls automatically lock in place and thus ensure a secure connection. |
| Whether as an L-grip, T-grip or mushroom knob – norelem ball lock pins are available with various grip variants. In addition, norelem offers ball lock pins in a fully stainless-steel version, whereby all components (grip, push button, metal rod and balls) are made from stainless steel. |
|
|
|
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|