|
Connecting sets, automatic
| norelem connecting sets are used to create right-angled connections from two aluminium profiles. The connecting sets are designed so that they allow the profiles to be positioned freely. The connector is complete with a self-tapping screw which removes the need for a pilot hole and the connector can be screwed into the profile slot from the front. |
| Automatic connecting sets should always be used opposite each other in pairs. |
|
|
|
|
| Quick order / Check availabilityOrder article directly or check availability.display |
|