norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Special steel.Version:Hardened and annealed in black oxide tone.Note:For DIN 1804 slotted round nut, DIN 981 roller bearing nuts and for our levelling sets 27700 to 27709-10 (two hook wrenches required for the levelling sets).

With rounded sides for better handling.
Type of operation:Additional spring washer ensures smooth running and optimised presetting.
One-handed operation possible.
Advantages:Longer shaft for higher torque.
Extended hinged hook ensures full wrap-around and safe handling.
Reinforced rivet permits transmission of higher forces.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 96650-02 Hinged hook hook wrench with lug 92 kB

Drawings

Hinged hook hook wrench with lug

Item selection/filter

Order No.D
min.
D
max.
HLfor slotted nuts
DIN 1804
for bearing locknuts
DIN 981
TT1CADAcc.PriceOrder
96650-02-020035203527165M08 - M18M12 - M20410,5 26.68 €
96650-02-035060356041210M30 - M38M24 - M40512,5 29.36 €
96650-02-060090609057280M40 - M60M42 - M65614,5 37.12 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83