norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version:
Foot high carbon steel.
Ball element free-cutting steel.
Stainless steel version:
Foot and ball element stainless steel.

Damper plate PUR elastomer (Sylomer V12).
Version:Steel version:
Foot black oxidised.
Ball element case-hardened and black oxidised.
Stainless steel version:
Bright.

Anti-slip damper plate grey, glued in.
Temp. range -30 °C to +70 °C.
Note:

The load rating given in the table is a recommendation of the permanent static load to which the damping element should be used.
This static load corresponds to a surface pressure of 0.4 N/mm² at which the material achieves its optimum absorption properties. It is taken into account that under dynamic loading an additional load of up to 0.6 N/mm² may occur.
The damper plate absorbs vibrations and prevents the swivel foot slipping.

For swivel feet without vibration absorption see article No. 07144.

Drawing reference:
1) damper plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27806 inch Swivel feet with vibration absorption, inch 189 kB

Drawings

Swivel feet with vibration absorption - inch

Item selection/filter

Order No.

Main
material
DD1D3HH1H2H3
by 0 / 0.4 / 0.6
N/mm²
TSWLoad rating
max. kN
CADAcc.PriceOrder
27806-1A4steel323/8-1630,5302258 / 6.8 / 5.910170,212 17.07 €
27806-1A5steel401/2-1330,5342668 / 6.8 / 5.912190,212 19.07 €
27806-1A6steel505/8-1140,5403278 / 6.8 / 5.914240,435 23.43 €
27806-1A7steel603/4-1050504288 / 6.8 / 5.918300,705 30.41 €
27806-3A4stainless steel323/8-1630,5302258 / 6.8 / 5.910170,212 20.26 €
27806-3A5stainless steel401/2-1330,5342668 / 6.8 / 5.912190,212 23.15 €
27806-3A6stainless steel505/8-1140,5403278 / 6.8 / 5.914240,435 27.40 €
27806-3A7stainless steel603/4-1050504288 / 6.8 / 5.918300,705 35.04 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83