norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Disc handwheels, aluminium, turned and polished - inch
06275 inch

Disc handwheels, aluminium, turned and polished - inch

go back

Item description/product images

DescriptionMaterial:Disc handwheel aluminium.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.
Version:Wheel rim turned and polished.
Note:For the inch series, dimension D2 is in inches, all other dimensions are in mm.On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06275 inch Handwheels, disc, aluminium, inch 230 kB

Drawings (total overview)

Disc handwheels, aluminium, turned and polished - inch

Disc handwheels, aluminium, turned and polished without cylindrical grip - inch

More information

Drawings

Disc handwheels, aluminium, turned and polished without cylindrical grip - inch

Item selection/filter

Order No.

D1D2D3L1L3CADAcc.PriceOrder
06275-0080XCN800,312261631 16.31 €
06275-0080XCO800,375261631 16.31 €
06275-0100XCO1000,375311734 19.18 €
06275-0100XCP1000,5311734 19.18 €
06275-0125XCO1250,375301837 24.58 €
06275-0125XCP1250,5301837 24.58 €
06275-0140XCP1400,5341934 28.70 €
06275-0140XCQ1400,625341934 28.70 €
06275-0160XCP1600,5402040 39.50 €
06275-0160XCQ1600,625402040 39.50 €
06275-0200XCQ2000,625502446 50.46 €
06275-0200XCR2000,75502446 50.46 €
06275-0250XCR2500,75502849 90.44 €
06275-0250XCV2500,875502849 90.44 €

Disc handwheels, aluminium, turned and polished with fixed cylindrical grip - inch

More information

Drawings

Disc handwheels, aluminium, turned and polished with fixed cylindrical grip - inch

Item selection/filter

Order No.

D1D2D3L1L3Fixed
cylinder
grip
CADAcc.PriceOrder
06275-2080XCN800,312261631ø18 x M6 x 40 24.93 €
06275-2080XCO800,375261631ø18 x M6 x 40 24.93 €
06275-2100XCO1000,375311734ø18 x M6 x 40 27.80 €
06275-2100XCP1000,5311734ø18 x M6 x 40 27.80 €
06275-2125XCO1250,375301837ø21 x M8 x 50 34.76 €
06275-2125XCP1250,5301837ø21 x M8 x 50 34.76 €
06275-2140XCP1400,5341934ø21 x M8 x 50 38.88 €
06275-2140XCQ1400,625341934ø21 x M8 x 50 38.88 €
06275-2160XCP1600,5402040ø26 x M10 x 80 54.30 €
06275-2160XCQ1600,625402040ø26 x M10 x 80 54.30 €
06275-2200XCQ2000,625502446ø26 x M10 x 80 65.23 €
06275-2200XCR2000,75502446ø26 x M10 x 80 65.23 €
06275-2250XCR2500,75502849ø28 x M12 x 90 107.19 €
06275-2250XCV2500,875502849ø28 x M12 x 90 107.19 €

Disc handwheels, aluminium, turned and polished with revolving cylindrical grip - inch

More information

Drawings

Disc handwheels, aluminium, turned and polished with revolving cylindrical grip - inch

Item selection/filter

Order No.

D1D2D3L1L3Revolving
cylinder
grip
CADAcc.PriceOrder
06275-4080XCN800,312261631ø18 x M6 x 40 33.07 €
06275-4080XCO800,375261631ø18 x M6 x 40 33.07 €
06275-4100XCO1000,375311734ø18 x M6 x 40 35.89 €
06275-4100XCP1000,5311734ø18 x M6 x 40 35.89 €
06275-4125XCO1250,375301837ø22 x M8 x 56 43.99 €
06275-4125XCP1250,5301837ø22 x M8 x 56 43.99 €
06275-4140XCP1400,5341934ø22 x M8 x 56 47.87 €
06275-4140XCQ1400,625341934ø22 x M8 x 56 47.87 €
06275-4160XCP1600,5402040ø26 x M10 x 80 62.18 €
06275-4160XCQ1600,625402040ø26 x M10 x 80 62.18 €
06275-4200XCQ2000,625502446ø26 x M10 x 80 73.31 €
06275-4200XCR2000,75502446ø26 x M10 x 80 73.31 €
06275-4250XCR2500,75502849ø31 x M12 x 102 117.96 €
06275-4250XCV2500,875502849ø31 x M12 x 102 117.96 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83