norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
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
Cam levers - inch
go back
Products
Product overview
norelem inch
Clamp straps Clamping elements - inch
Cam levers - inch
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
04232 inch
Cam levers, aluminium with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud - inch
164 Product(s)
04232 inch
Cam levers, plastic with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud - inch
76 Product(s)
04232 inch
Cam levers, steel with internal and external thread, plastic-metal thrust washer and steel stud - inch
19 Product(s)
04232 inch
Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel - inch
48 Product(s)
04232-10 inch
Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud - inch
228 Product(s)
04232-12 inch
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud - inch
114 Product(s)
04232-14 inch
Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud - inch
76 Product(s)
04232-16 inch
Cam levers, steel with internal or external thread, plastic thrust washer and steel stud - inch
19 Product(s)
04233 inch
Cam levers, aluminium, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud - inch
132 Product(s)
04233 inch
Cam levers, stainless steel, adjustable, with external thread, thrust washer and stud stainless steel - inch
90 Product(s)
04233 inch
Cam levers, plastic, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud - inch
64 Product(s)
04233 inch
Cam levers, steel, adjustable with external thread, plastic-metal thrust washer and steel stud - inch
16 Product(s)
04233 inch
Cam levers, stainless steel, adjustable with external thread, plastic-metal thrust washer and stainless steel stud - inch
66 Product(s)
04233-02 inch
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud - inch
180 Product(s)
04233-04 inch
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud - inch
90 Product(s)
04233-06 inch
Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud - inch
64 Product(s)
04233-08 inch
Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud - inch
16 Product(s)
04234-90
Stainless steel washer
for cam lever
4 Product(s)