norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Plate and hollow screw steel.Version:Plate black phosphated or painted yellow.
Hollow screw electro zinc-plated or black phosphated.
Note:These levelling feet are suitable for heavy loads. They are used in particular for large machines and systems, as well as in automation and robotics.
The hollow screw permits the levelling foot to be mounted directly into the floor. The machine can be optimally and precisely aligned via the fine thread.

The load values specified in the table are based on a test series in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

A maximum inclination of less than 3° can be compensated for.

Supplied as individual components.
Accessory:Nut 07210-02.Supplied withPlate 27793-04.
Hollow screw 27793-10.
Nut 07210-02.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27793 Levelling feet, steel with hollow screw 516 kB

Drawings

Levelling feet, steel 
with hollow screw

Item selection/filter

Order No.Surface finish
body
Surface finish
component
Main
colour
D

D1D2HH1H2LSWSW1Load rating
max. kN
(static load only)
CADAcc.PriceOrder
27793-1111002413X087paintedgalvaniseddaffodil yellow RAL 1007100M24x213181201587243660 27.16 €
27793-1111203622X100paintedgalvaniseddaffodil yellow RAL 1007120M36x2222514015100415590 50.14 €
27793-1111503622X100paintedgalvaniseddaffodil yellow RAL 1007150M36x2222514015100415590 62.79 €
27793-1111503622X177paintedgalvaniseddaffodil yellow RAL 1007150M36x2222521715177415590 75.80 €
27793-1211002413X087phosphatedgalvanisedblack100M24x213181201587243660 27.16 €
27793-1211203622X100phosphatedgalvanisedblack120M36x2222514015100415590 50.14 €
27793-1211503622X100phosphatedgalvanisedblack150M36x2222514015100415590 62.79 €
27793-1211503622X177phosphatedgalvanisedblack150M36x2222521715177415590 75.80 €
27793-1221002413X087phosphatedphosphatedblack100M24x213181201587243660 27.16 €
27793-1221203622X100phosphatedphosphatedblack120M36x2222514015100415590 50.14 €
27793-1221503622X100phosphatedphosphatedblack150M36x2222514015100415590 62.79 €
27793-1221503622X177phosphatedphosphatedblack150M36x2222521715177415590 75.80 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83