norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel electro zinc-plated.
Stainless steel bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 27624-05_Datasheet_33893_Clevis_steel_or_stainless_steel_with_external_thread--en 261 kB

Drawings

Clevis, steel or stainless steel with external thread

Item selection/filter

Order No.Main
material
Version 2AA1BD1

D2FGL1L2L3L4RCADAcc.PriceOrder
27624-05-0612steelRH thread121266M60,512443720150,8 5.66 €
27624-05-0816steelRH thread161688M80,516574725200,8 4.20 €
27624-05-1020steelRH thread20201010M100,520695730250,8 6.89 €
27624-05-1224steelRH thread24241212M120,524826835300,8 11.17 €
27624-05-1428steelRH thread27271414M14128947840351,2 17.83 €
27624-05-1632steelRH thread32321616M161321088945401,2 13.08 €
27624-05-2040steelRH thread40402020M2014013410955501,5 23.18 €
27624-05-06121steelLH thread121266M60,512443720150,8 10.01 €
27624-05-08161steelLH thread161688M80,516574725200,8 18.68 €
27624-05-10201steelLH thread20201010M100,520695730250,8 20.60 €
27624-05-12241steelLH thread24241212M120,524826835300,8 24.76 €
27624-05-14281steelLH thread27271414M14128947840351,2 25.92 €
27624-05-16321steelLH thread32321616M161321088945401,2 34.71 €
27624-05-20401steelLH thread40402020M2014013410955501,5 38.93 €
27624-05-10612stainless steel A2RH thread121266M60,512443720150,8 11.55 €
27624-05-10816stainless steel A2RH thread161688M80,516574725200,8 11.55 €
27624-05-11020stainless steel A2RH thread20201010M100,520695730250,8 24.77 €
27624-05-11224stainless steel A2RH thread24241212M120,524826835300,8 30.11 €
27624-05-11428stainless steel A2RH thread27271414M14128947840351,2 47.86 €
27624-05-11632stainless steel A2RH thread32321616M161321088945401,2 36.32 €
27624-05-12040stainless steel A2RH thread40402020M2014013410955501,5 91.99 €
27624-05-106121stainless steel A2LH thread121266M60,512443720150,8 14.74 €
27624-05-108161stainless steel A2LH thread161688M80,516574725200,8 15.20 €
27624-05-110201stainless steel A2LH thread20201010M100,520695730250,8 22.68 €
27624-05-114281stainless steel A2LH thread27271414M14128947840351,2 48.27 €
27624-05-116321stainless steel A2LH thread32321616M161321088945401,2 53.07 €
27624-05-120401stainless steel A2LH thread40402020M2014013410955501,5 115.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83