norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Heavy-duty wheels solid rubber with polyamide wheel hubs
95060-10

Heavy-duty wheels solid rubber with polyamide wheel hubs

go back

Item description/product images

DescriptionProduct description:The heavy-duty solid rubber wheels with polyamide wheel hubs (Shore 65A) offer maximum travel comfort and low rolling resistance. The tyres are vulcanised onto a break-proof polyamide wheel hub, which guarantees quiet, floor-friendly running.Material:Wheel hub polyamide.
Tread elastic solid rubber.
Version:Polyamide black.
Elastic solid rubber, black.
Note:The wheels have a high chemical resistance to many aggressive media, but not to oils.

The load-bearing capacity decreases by temperatures over 30 °C.
Temperature range:-20 °C to +80 °C.
Briefly up to +100 °C.
Accessory:95018 Sheet steel swivel and fixed castors with vulcanised-on elastic solid rubber tyres, standard version.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95060-10 Heavy-duty wheels solid rubber with polyamide wheel hubs 204 kB

Drawings

Heavy-duty wheels solid rubber with polyamide wheel hubs

Item selection/filter

Order No.Main
material
Wheel
bearing
D

BB1D1Permissible
load
kg
Material
tread
CADAcc.PriceOrder
95060-10-1003212polyamideroller bearing100324512200Elastic solid rubber 21.53 €
95060-10-1003215polyamideroller bearing100324515200Elastic solid rubber 21.94 €
95060-10-1253712polyamideroller bearing125374512250Elastic solid rubber 23.58 €
95060-10-1253715polyamideroller bearing125374515250Elastic solid rubber 29.47 €
95060-10-1604020polyamideroller bearing160406020320Elastic solid rubber 52.33 €
95060-10-2004020polyamideroller bearing200406020400Elastic solid rubber 53.36 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83