norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Heavy-duty wheel cast polyamide
95059-05

Heavy-duty wheel cast polyamide

go back

Item description/product images

DescriptionProduct description:The heavy-duty cast polyamide wheels (Shore 80D) are designed for extremely high loads. The reaction-moulded, break-resistant structure offers minimal rolling and swivel resistance as well as light running on smooth floors. The material is highly abrasion-resistant, chemically resistant and absorbs hardly any moisture.Material:Wheel cast polyamide.Version:Cast polyamide natural beige.Note:The wheels have a high chemical resistance to many aggressive media.

Reduced moisture absorption.

The surface pressure must be taken into account with pressure-sensitive floors.

The load-bearing capacity decreases by temperatures over 35 °C.
Temperature range:-20 °C to +80 °C.Accessory:95045 Steel plate swivel caster compact version.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95059-05 Heavy-duty wheel cast polyamide 202 kB

Drawings

Heavy-duty wheel cast polyamide

Item selection/filter

Order No.Main
material
Wheel
bearing
D

BB1D1Permissible
load
kg
Material
tread
CADAcc.PriceOrder
95059-05-03528polyamideBall bearing3528288100Polyamide 27.95 €
95059-05-05032polyamideBall bearing50323515250Polyamide 36.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83