norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Polypropylene wheels with rubber tread
95056-20

Polypropylene wheels with rubber tread

go back

Item description/product images

DescriptionProduct description:These polypropylene wheels with rubber tread offer minimal rolling resistance and non-marking running through high-quality thermoplastic rubber elastomer (TPE) tread (Shore 85A). The unbreakable polypropylene wheel hub ensures stability and high chemical resistance. Material:Wheel hub polypropylene.
Tread rubber elastomer (TPE).
Version:Polypropylene silver grey.
Rubber elastomer grey.
Note:The wheels have a high chemical resistance to many aggressive media, but not to oils.

The load-bearing capacity decreases by temperatures over 30 °C.
Temperature range:-20 °C to +60 °C.Accessory:95046-17 Swivel and fixed equipment castors, steel with TPE tread, for aluminium profilesSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95056-20 Polypropylene wheels with rubber tread 197 kB

Drawings

Polypropylene wheels with rubber tread

Item selection/filter

Order No.Main
material
Wheel
bearing
D

BB1D1Permissible
load
kg
Material
tread
CADAcc.PriceOrder
95056-20-07525polypropyleneBall bearing752531675Rubber elastomer 8.95 €
95056-20-08032polypropyleneBall bearing8032368100Rubber elastomer 6.42 €
95056-20-10032polypropyleneBall bearing10032368110Rubber elastomer 8.57 €
95056-20-12532polypropyleneBall bearing12532368125Rubber elastomer 10.14 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83