norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Polyamid wheels with polyurethane tread, heavy-duty version
95056-10

Polyamid wheels with polyurethane tread, heavy-duty version

go back

Item description/product images

DescriptionProduct description:The heavy-duty polyamide wheels with polyurethane tread combine a blue thermoplastic polyurethane TPU tread (Shore 80A) with a break-resistant polyamide wheel hub. They offer excellent travel comfort, minimal rolling resistance, run extremely quietly and are gentle to floors.Material:Wheel hub polyamide.
Tread thermoplastic polyurethane (TPU).
Version:Polyamide white.
Polyurethane blue.
Note:The wheels have a high chemical resistance to many aggressive media.

The load-bearing capacity decreases by temperatures over 35 °C.
Temperature range:-20 °C to +70 °C.
Briefly up to +90 °C.
Accessory:95046 Steel plate swivel and fixed castors for hygienic sectors.
95046-01 Stainless steel swivel and fixed castors for hygienic sectors.
95046-02 Stainless steel swivel castors with bolt hole, with polyurethane tread, for hygienic sectors.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95056-10 Polyamid wheels with polyurethane tread, heavy-duty version 180 kB

Drawings

Polyamid wheels with polyurethane tread, heavy-duty version

Item selection/filter

Order No.Main
material
Wheel
bearing
D

BB1D1Permissible
load
kg
Material
tread
CADAcc.PriceOrder
95056-10-1003512polyamidePlain bearing100354512200polyurethane 26.82 €
95056-10-1003515polyamidePlain bearing100354515200polyurethane 26.82 €
95056-10-1254012polyamidePlain bearing125404512275polyurethane 35.04 €
95056-10-1254015polyamidePlain bearing125404515275polyurethane 35.04 €
95056-10-1604520polyamidePlain bearing160456020400polyurethane 69.94 €
95056-10-2005020polyamidePlain bearing200506020550polyurethane 84.04 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83