norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Polyamide wheels, electrically conductive, with polyurethane tread
95056-06

Polyamide wheels, electrically conductive, with polyurethane...

go back

Item description/product images

DescriptionProduct description:The electrically conductive polyamide wheels with polyurethane tread feature an abrasion-resistant tread made from dark grey thermoplastic polyurethane TPU (Shore 94A), which is bonded to the break-proof polyamide wheel hub. They offer low rolling resistance, are non-marking and extremely resistant to chemicals. The wheels also have a large plastic thread guard.Material:Wheel hub polyamide.
Tread thermoplastic polyurethane (TPU).
Version:Polyamide black.
Polyurethane dark grey.
Note:The wheels have a high chemical resistance to many aggressive media.

The load-bearing capacity decreases by temperatures over 35 °C.
Temperature range:-20 °C to +70 °C.
Briefly up to +90 °C.
Accessory:95046-16 Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95056-06 Polyamide wheels, electrically conductive, with polyurethane tread 279 kB

Drawings

Polyamide wheels, electrically conductive, with polyurethane tread

Item selection/filter

Order No.Main
material
Wheel
bearing
D

BB1D1Permissible
load
kg
Material
tread
CADAcc.PriceOrder
95056-06-07525polyamideBall bearing752531665polyurethane 24.82 €
95056-06-08032polyamideBall bearing8032368100polyurethane 25.62 €
95056-06-10032polyamideBall bearing10032368130polyurethane 34.78 €
95056-06-12532polyamideBall bearing12532368165polyurethane 40.24 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83