norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Elastic solid rubber wheels with polyamide wheel hub
95053-06

Elastic solid rubber wheels with polyamide wheel hub

go back

Item description/product images

DescriptionProduct description:The elastic solid rubber wheels with polyamide wheel hub (Shore 55A) offer maximum travel comfort and excellent noise damping. The grey, non-marking tread is vulcanised onto the polyamide wheel hub. They are extremely gentle to the floor.Material:Wheel hub polyamide.
Tread elastic solid rubber.
Version:Polyamide black.
Elastic solid rubber grey.
Note:The wheels have a high chemical resistance to many aggressive media, but not to oils.

The load-bearing capacity decreases by temperatures over 35 °C.
Temperature range:-20 °C to +80 °C.Accessory:95026 Steel plate swivel and fixed castors with soft rubber tyres
95026-01 Sheet steel swivel castors with bolt hole, with soft rubber tyres.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95053-06 Elastic solid rubber wheels with polyamide wheel hub 257 kB

Drawings

Elastic solid rubber wheels with polyamide wheel hub

Item selection/filter

Order No.FormMain
material
Wheel
bearing
D

BB1D1Permissible
load
kg
Material
tread
CADAcc.PriceOrder
95053-06-10040ApolyamideBall bearing10040468150Elastic solid rubber 30.74 €
95053-06-12540BpolyamideBall bearing12540468175Elastic solid rubber 41.27 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83