norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Elastic solid rubber wheels with aluminium wheel hub
95053-05

Elastic solid rubber wheels with aluminium wheel hub

go back

Item description/product images

DescriptionProduct description:The elastic solid rubber wheels with aluminium wheel hubs (Shore 55A) offer maximum travel comfort and excellent noise damping. The grey, non-marking tread is vulcanised onto the aluminium wheel hub. They are extremely gentle to the floor.Material:Wheel hub aluminium.
Tread elastic solid rubber.
Version:Elastic solid rubber grey.Note:The wheels have a high chemical resistance to many aggressive media, but not to oils.

The load-bearing capacity decreases by temperatures over 60 °C.
Temperature range:-20 °C to +80 °C.Accessory:95026 Steel plate swivel and fixed castors with soft rubber tyresSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95053-05 Elastic solid rubber wheels with aluminium wheel hub 308 kB

Drawings

Elastic solid rubber wheels with aluminium wheel hub

Item selection/filter

Order No.Main
material
Wheel
bearing
D

BB1D1Permissible
load
kg
Material
tread
CADAcc.PriceOrder
95053-05-15050aluminiumBall bearing150506020220Elastic solid rubber 85.41 €
95053-05-16050aluminiumBall bearing160506020240Elastic solid rubber 87.57 €
95053-05-20050aluminiumBall bearing200506020280Elastic solid rubber 119.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83