norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets, round (electromagnets), Form A
09130_A

Magnets, round (electromagnets), Form A

go back

Item description/product images

DescriptionMaterial:Housing steel.
Coil housing plastic.
Note:The electromagnets are operated with direct current. This generates a magnetic field through the coil in the core. The force field disappears again after the current is switched off.

The electromagnets are attached using the threads on the back. The power connection is made via free wires.

The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.

By D = 15, the electromagnet only has a large thread in the centre.
Application:The electromagnets are used for holding, supporting and fixating ferromagnetic workpieces.On request:Voltage 12V DC.Drawing reference:
Form A: Wire from the side
Form B: Wire from underneath
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09130_A Magnets, round (electromagnets), Form A 153 kB

Drawings

Magnets, round (electromagnets), Form A

Item selection/filter

Order No.

FormDGHH1H2LMagnetic
force
N
WNom. tension
VDC
CADAcc.PriceOrder
09130-010010A10M210342503124 24.73 €
09130-012012A12M3124625015124 24.73 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83