norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Version:Pin and threaded element precipitation-hardened.
Grip blue anodised.
Push button orange anodised.
Note:Threaded lifting pins with grip can be used as a quick and easy universal carrying element for moving components, workpieces, equipment etc. by hand.
The threaded segments are retracted by pressing the push button and the threaded lifting pin can be inserted into or removed from a tapped hole. When the push button is released, the threaded segment engages securely. This eliminates time-consuming screwing in and unscrewing as by e.g. ring bolts.

The prerequisite for use is a tapped hole with corresponding material strength.

Detailed operating instructions are enclosed with each threaded lifting pin.

Corrosion protected.
Temperature range:max. +250 °C.Assembly:Installing:
1. Press the button and keep it pressed.
2. Insert the threaded hoist pin.
3. Release the button (the button should pop back out again).
4. Screw the threaded hoist pin in by hand until it lays completely on the contact face.
5. It should be ensured that the threaded segment is engaged in the receiving thread.

Removing:
1. Rotate the threaded hoist pin ca. a quarter turn anti-clockwise
2. Press the button and keep it pressed.
3. Remove the threaded hoist pin.
4. Release the button.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07785-10 Threaded lifting pin, stainless steel, self-locking with grip 160 kB

Drawings

Threaded lifting pin, stainless steel, self-locking with grip

Item selection/filter

Order No.DD1

D2D3LL1L2L3L4L5Load
capacity
N
CADAcc.PriceOrder
07785-10-086,62M821,51417,31284060,3100500 191.38 €
07785-10-108,35M1021,5142014104060,3100500 198.79 €
07785-10-1210,07M1221,5142417124060,3100500 203.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83