norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium, with plastic grip legs, 30 mm round profile, Form B
06939_B

Tubular handles, aluminium, with plastic grip legs, 30 mm round...

go back

Item description/product images

DescriptionMaterial:Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Version:Grip natural colour anodised or with black serrated plastic cover.Note:The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06939_B Tubular handles, aluminium with plastic grip legs, Form B 120 kB

Drawings

Tubular handles, aluminium, with plastic grip legs, 30 mm round profile, Form B

Item selection/filter

Order No.Main
colour
FormA

BDHLLoad
capacity
N
CADAcc.PriceOrder
06939-150302blackB15048M8x25802001000 24.14 €
06939-300302blackB30048M8x25803501000 28.18 €
06939-400302blackB40048M8x25804501000 31.05 €
06939-200302blackB20048M8x25802501000 25.48 €
06939-400303naturalB40048M8x25804501000 26.52 €
06939-500303naturalB50048M8x25805501000 28.89 €
06939-300303naturalB30048M8x25803501000 24.14 €
06939-500302blackB50048M8x25805501000 33.91 €
06939-150303naturalB15048M8x25802001000 20.59 €
06939-200303naturalB20048M8x25802501000 21.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83