norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Handle die-cast zinc acc. to DIN EN 12844.
Locating pin and wedges steel 1.0715.
Shaft collar steel.
Version:Handle black, plastic coated.
Centring pin and shaft collar phosphated.
Wedges black oxidised.
Lasered division marks.
Note:The screw is tightened or the clamping lever is turned to expand the two wedges in the hole. The infinitely adjustable shaft collar enables one or more stop elements with various thicknesses to be securely fixated.Application:These clamping pins are perfect for fixing standard stop elements with various thicknesses to hole grid boards / welding tables with hole Ø 16 mm or 28 mm.Advantages:Infinitely adjustable clamping range of 0-36 mm and 0-75 mm.
Not affected by the diameter or surface quality of the bore (up to H12).
Clamping range can be easily preset using the scale.
Gentle clamping in the bore.
Pull-down effect even with thin table material (≥8 mm or ≥4 mm).
Compatible with conventional stop elements.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04753 Clamping pin, steel 741 kB

Drawings (total overview)

Clamping pins, steel, height-adjustable

Clamping pins, steel, height-adjustable, without grip, Form A

More information

Drawings

Clamping pins, steel, height-adjustable, without grip, Form A

Item selection/filter

Order No.FormD

D1HH1H2SWB
Clamp range
CADAcc.PriceOrder
04753-0016A16347817,54960-36 74.44 €
04753-0028A2848129289060-75 89.33 €

Clamping pins, steel, height-adjustable, with grip, Form A

More information

Drawings

Clamping pins, steel, height-adjustable, with grip, Form A

Item selection/filter

Order No.FormAD

D1HH1H2B
Clamp range
CADAcc.PriceOrder
04753-0116B65163410917,5800-36 81.06 €
04753-0128B802848168281290-75 95.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83