norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Actuating elements for indexing plungers with remote actuation, with plastic mushroom grip, locking slot and locknut
03096-10_DE

Actuating elements for indexing plungers with remote actuation,...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
A new indexed position can be only be moved to after the pin has been manually retracted.

Indexing plungers with remote actuation are used where inaccessible assembly spaces are making it difficult to operate, or where remote actuation is required for ergonomic or safety reasons.

The indexing plunger is connected to the operator side by a Bowden cable. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application. Form D should be used for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material:

Indexing plunger:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Actuating element 1.4305.
Mushroom grip thermoplastic
Wire cable 1.4401.
Traction sleeve steel wire with plastic sleeving inside and outside.
End sleeves, set screws and screw nipples brass.

Version:Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Bowden cable casing black.
Mushroom grip black grey RAL7021 thermoplastic.
Note for ordering:Indexing plungers with remote actuation and actuating element must be ordered separately.Note:The supplied screw nipple (Ø5 x 7 mm) can be used as an alternative to the actuating element to integrate a customised actuating element into the system.

Different lengths of the Bowden cable are available.
The Bowden cable can be shortened as required during installation to ensure an exact fit in the application concerned.

Corrosion protection is achieved by selecting a suitable material and surface treatment. The wire cable or cable sheath can be easily replaced if required.

Note the following points when installing Bowden cables:
The length of the free end of the cable can change due to layout angle, bend radius and load factors. Therefore, the length of the opposing bracket (cable sheath) must be adjusted using the enclosed set screw after the Bowden cable has been laid. The set screw is also used to set the tension in the Bowden cable system.
During installation, take particular care to ensure that the bend radius is not less than the minimum value, which in this case is R = 65 mm. A radius which is too small can lead to increased wear and higher friction.
Briefly bending less than the min. bending radius during installation should also be avoided, as this can damage the cable sheath. The sheath is also only designed to absorb compressive forces. If it is pulled too hard, the internal spiral will stretch and be permanently damaged.
On request:Special versions.Accessory:Hex nuts 07212.
Mounting brackets 03099.
Spacer rings 03089.
Positioning bushes 03099-50.
Actuating elements 03096-10-12420.
Bowden cable 03096-14.
Wire cables 03096-15.
Tension sleeves 03096-20.
End sleeves 03096-25.
Setscrews 03096-30.
Screw nipples 03096-35.
Supplied withActuating element with plastic cover.Drawing reference:
1) Indexing plunger
2) Bowden cable casing
3) Bowden cable
4) Adjusting screw
5) Actuating element
6) Screw nipple
7) Cover

Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03096-10_DE Actuating elements for indexing plungers with remote actuation, with plastic mushroom grip, locking slot and locknut 315 kB

Drawings

Actuating elements for indexing plungers with remote actuation, with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.Colour
Cap
D
Internal
thread
D1

D2LL1L2L3Travel
S
SW1SW2CADAcc.PriceOrder
03096-10-1442006black grey RAL 7021M6M20x1,5337628122562230 40.43 €
03096-10-14420106orange RAL 2004M6M20x1,5337628122562230 40.43 €
03096-10-14420206signal green RAL6032M6M20x1,5337628122562230 40.43 €
03096-10-14420306blue RAL5017M6M20x1,5337628122562230 40.43 €
03096-10-14420506light grey RAL 7035M6M20x1,5337628122562230 40.43 €
03096-10-14420606traffic red RAL 3020M6M20x1,5337628122562230 40.43 €
03096-10-14420706colza yellow RAL 1021M6M20x1,5337628122562230 40.43 €
03096-10-1442008black grey RAL 7021M6M20x1,5337628122582230 40.43 €
03096-10-14420108orange RAL 2004M6M20x1,5337628122582230 40.43 €
03096-10-14420208signal green RAL6032M6M20x1,5337628122582230 40.43 €
03096-10-14420308blue RAL5017M6M20x1,5337628122582230 40.43 €
03096-10-14420508light grey RAL 7035M6M20x1,5337628122582230 40.43 €
03096-10-14420608traffic red RAL 3020M6M20x1,5337628122582230 40.43 €
03096-10-14420708colza yellow RAL 1021M6M20x1,5337628122582230 40.43 €
03096-10-1442010black grey RAL 7021M6M20x1,53376281225102230 40.43 €
03096-10-14420110orange RAL 2004M6M20x1,53376281225102230 40.43 €
03096-10-14420210signal green RAL6032M6M20x1,53376281225102230 40.43 €
03096-10-14420310blue RAL5017M6M20x1,53376281225102230 40.43 €
03096-10-14420510light grey RAL 7035M6M20x1,53376281225102230 40.43 €
03096-10-14420610traffic red RAL 3020M6M20x1,53376281225102230 40.43 €
03096-10-14420710colza yellow RAL 1021M6M20x1,53376281225102230 40.43 €
03096-10-1442012black grey RAL 7021M6M20x1,53376281225122230 40.43 €
03096-10-14420112orange RAL 2004M6M20x1,53376281225122230 40.43 €
03096-10-14420212signal green RAL6032M6M20x1,53376281225122230 40.43 €
03096-10-14420312blue RAL5017M6M20x1,53376281225122230 40.43 €
03096-10-14420512light grey RAL 7035M6M20x1,53376281225122230 40.43 €
03096-10-14420612traffic red RAL 3020M6M20x1,53376281225122230 40.43 €
03096-10-14420712colza yellow RAL 1021M6M20x1,53376281225122230 40.43 €
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
Egypt
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83